Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type A ratio 1:4 - Standard bevel gears type A, straight geared 90°, 20° pressure angle, ratio 1:4
Bill of material
Standard bevel gears type A ratio 1:4 KETTEN FUCHS Product no. 420-030-464A
CNSORDERNO
Order number
420-030-464A
M
Modul
3.0
Z
Number of Teeth
64
DE
Dimensions
193.45 mm
DP
Dimensions
192.0 mm
A
Dimensions
30.0 mm
F
Dimensions
22.0 mm
DN
Dimensions
100.0 mm
D1
Dimensions
20.0 mm
DM
Dimensions
46.41 mm
L
Dimensions
24.0 mm
S
Dimensions
6.0 mm
LM
Dimensions
10.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices